IESNA:LM-63-2002
[TEST]P1199927
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-840-U-T2R-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9118
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1051.4 1455.7 1774.5 2010.6 2180.4 2293.1 2326 2307.3 2348.6 2577.4
2939.7 3355.3 3753.4 4099.9 4392.6 4654.2 4808.8 4854.1 4772.5 4534.7
4074.4 3237.6 2601.7 2121 1309.1 737.2 509 369.7 284.2 231
194.8 108.1 67.4 4 0 0 0
1051.4 1464.8 1782.4 2015.1 2195.2 2309.5 2343.5 2334.5 2374.7 2572.8
2919.3 3351.9 3762.4 4109.5 4402.2 4651.4 4820.7 4875 4792.9 4560.2
4117.4 3298.7 2601.7 2146.5 1364 757.6 519.2 374.8 287.6 234.4
199.3 99.7 69.6 9.1 0 0 0
1051.4 1451.7 1767.7 2009.5 2193.5 2319.2 2380.3 2378.6 2409.2 2576.2
2884.8 3271 3653.1 3990.6 4265.8 4468.5 4664.4 4761.8 4741.4 4572.7
4231.8 3692.8 2922.2 2350.9 1750.1 929.7 585.5 416.2 317.6 257.6
220.3 178.9 142.1 109.3 49.8 0 0
1051.4 1426.8 1740.5 1984.5 2183.8 2340.7 2430.1 2457.3 2475.4 2587
2826.5 3130.5 3496.9 3807.7 4063.6 4264.6 4439.6 4577.2 4613.4 4545.5
4328.1 3956.1 3414.8 2786.3 2179.9 1568.4 976.1 596.2 391.8 289.9
241.2 199.9 160.8 116.1 40.2 1.1 0
1051.4 1389.5 1690.7 1937 2152.1 2339 2474.3 2554.1 2588.1 2654.4
2809.5 3051.3 3351.4 3627.7 3871.7 4076.1 4256.7 4411.3 4516.6 4544.3
4477 4290.7 3927.2 3401.2 2802.7 2179.3 1510.6 896.3 529.4 351
275.2 232.1 178.4 122.3 42.5 0 0
1051.4 1365.1 1643.1 1883.2 2108.5 2311.2 2488.5 2618.1 2704.2 2769.3
2865 3029.8 3267 3525.7 3779.4 4003.1 4203.5 4353.5 4479.2 4582.3
4663.8 4648.5 4547.7 4307.7 3880.2 3305.5 2631.7 1908.1 1177.7 696.4
447.3 283.1 142.7 61.1 17.6 1.7 0
1051.4 1305.7 1565 1796 2015.7 2229.7 2431.3 2611.9 2750.6 2865
2964.6 3077.3 3224 3435.2 3676.9 3949.3 4200.1 4442.4 4650.8 4837.6
5019.4 5219.3 5306.5 5360.2 5326.3 5066.4 4558.5 3762.4 2732.5 1656.1
776.8 363.5 166.5 62.8 18.1 3.4 0
1051.4 1249.6 1447.8 1657.3 1857.7 2062.7 2263.7 2457.9 2643.6 2812.3
2961.8 3107.3 3245.5 3381.9 3531.4 3715.4 3943.6 4190.5 4446.4 4715.9
5008.1 5476.9 5781.5 5972.9 6166.5 6274.7 6207.3 5867.6 5192.1 4216.5
2936.3 1728.1 665.3 225.9 52.7 4.5 0
1051.4 1187.3 1326 1476.7 1645.4 1813.5 1998.7 2166.9 2333.9 2499.2
2673.6 2846.3 3021.8 3213.2 3405.7 3603.9 3832.6 4098.7 4383 4720.4
5100.9 5768.5 6223.1 6589.5 7033.9 7602.4 8172 8473.8 8255.2 7290.4
5482.5 3070.5 1064.5 256.5 34.5 1.7 0
1051.4 1167.5 1287 1433.6 1589.9 1748.4 1915.5 2071.7 2234.2 2397.3
2564.3 2729.7 2908 3089.2 3290.2 3492.3 3724.5 3993.4 4278.8 4614
5009.2 5634.3 6191.4 6566.3 7052.6 7681.7 8332.2 8741.6 8575.1 7635.8
5709 3133.4 1011.2 235.5 37.4 2.3 0
1051.4 1105.2 1176.6 1264.3 1363.4 1475 1589.3 1701.4 1819.2 1943.8
2071.2 2199.1 2331.1 2476 2637.4 2816.3 3012.2 3233.6 3483.3 3772.6
4149.7 4681.4 5055.6 5421.4 5861.9 6316 6701 6774.6 6397.5 5446.3
3787.3 1680.5 325.6 57.8 11.3 4 0
1051.4 1065.6 1097.9 1143.2 1200.4 1264.3 1326.6 1388.3 1456.8 1520.3
1593.3 1663.5 1732.6 1815.8 1904.7 2016.2 2182.7 2386.5 2609.6 2831
3136.2 3468.6 3675.8 3889.8 4043.8 4158.8 4145.7 3904 3472 2818
1823.2 697.6 134.2 23.2 7.9 2.8 0
1051.4 1026 1014.6 1018 1026 1033.3 1037.9 1044.1 1042.9 1037.3
1032.8 1026 1024.3 1028.8 1027.7 1029.4 1085.4 1207.1 1340.2 1472.1
1579.7 1602.4 1578 1474.4 1306.8 1121.6 865.2 585.5 382.8 233.3
118.9 49.8 20.9 6.8 1.1 0 0
1051.4 945.6 853.8 773.4 701.5 630.2 556 486.4 420.7 362.9
314.8 279.7 266.7 272.3 280.8 287.6 284.2 288.8 317.6 347.1
358.4 344.8 284.8 202.1 133.1 85.5 65.7 54.4 43.6 32.8
22.6 12.5 6.2 2.3 0 0 0
1051.4 866.9 711.7 575.8 463.7 385 330.1 297.3 274 254.2
236.1 219.7 203.8 198.2 203.3 211.8 219.1 219.7 207.8 190.8
167.6 141.6 117.8 95.7 78.7 66.8 57.2 48.1 37.4 27.2
17.6 7.9 4 1.1 0 0 0
1051.4 802.9 597.3 441.1 347.6 305.7 284.2 266.7 249.1 231
214 197.6 182.9 169.3 160.2 156.8 155.7 155.1 154.6 152.9
148.9 137.6 120 99.7 79.3 60.6 49.8 41.9 33.4 24.3
13 6.8 3.4 0 0 0 0
1051.4 743.4 505.6 362.4 308 285.4 267.8 250.3 232.7 215.2
198.2 182.3 167.6 154 140.4 129.1 121.2 115.5 112.7 112.1
111 107.6 94 77 63.4 57.2 49.8 41.3 30.6 19.8
11.9 5.7 2.3 0 0 0 0
1051.4 701 446.2 328.4 294.4 275.7 257.6 240.1 222 203.3
185.1 169.9 155.1 142.1 131.4 124 111 101.9 97.4 93.4
86.1 81 75.9 71.3 66.2 60.6 52.7 43.6 35.1 27.7
20.4 11.3 1.7 0 0 0 0
1051.4 660.8 403.7 314.8 288.8 268.9 250.3 231 213.5 194.8
177.2 160.8 146.6 135.9 127.4 118.9 109.3 105.3 101.4 91.2
86.6 83.2 80.4 77.6 73 66.2 57.8 48.1 41.3 34
25.5 15.3 1.1 0 0 0 0
1051.4 640.4 382.2 310.3 285.4 264.4 244 225.9 208.4 189.7
171.6 155.7 142.7 131.9 123.4 116.6 107.6 101.4 95.1 89.5
85.5 82.7 80.4 77 72.5 64 51 43.6 36.8 29.4
20.4 8.5 0 0 0 0 0
1051.4 639.2 374.8 305.2 282 260.5 239.5 220.8 202.7 185.1
167.6 152.9 141.6 131.9 123.4 116.6 107.6 100.8 95.1 90
86.6 83.8 80.4 76.4 69.6 57.8 40.8 34.5 27.7 20.4
12.5 2.8 0 0 0 0 0
1051.4 638.1 373.7 304.1 280.8 259.3 238.9 220.3 202.1 184.6
167 152.9 141 131.9 123.4 116.6 107.6 100.2 95.1 90
86.6 83.8 80.4 76.4 69.6 56.6 39.6 33.4 26.6 19.3
10.8 2.3 0 0 0 0 0
